Motoriduttore ad ingranaggi cilindrici UNICASE

Il robusto allrounder

  • Performance: 0.16 HP - 215 HP
  • Torque range: 89 lb-inch - 230,119 lb-in
Sizes: 11
Mounting position: M1, M2, M3, M4, M5, M6

Functionality with tradition. NORD helical gear units have been produced according to the tried and tested UNICASE housing principle since the 1980s and are characterised by low maintenance and a long service life.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Compact design means low space requirements
  • Robust grey cast iron housing
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Application-specific versions